2D 검색
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
여기에 파일 저장또는
지원되는 파일 형식: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Swing Clamp GN 875-32-16-L-B

표 확장
EN
1/5
E+G PARTNUMBER
PARTNUMBER
Piston-Ø
GROESSE [mm]
D1 [mm]
Position
POS
Clamping capacity at 6 bar
FS [N]
B1 [mm]
B2 [mm]
B4 [mm]
Supply port
D2
D3
H1 [mm]
≈ unclamped
H2 [mm]
≈ clamped
H3 [mm]
L1 [mm]
M2 [mm]
Clamping stroke
W1MIN [mm]
Stroke
W1MAX [mm]
max. tightening thorque of the clamping arm
AD [Nm]
D6
H7
D8 [mm]
L3 [mm]
1
2
3
4
5
6
7
8
9
10
11
12
13
14
GN 875-16-8-L-B
16
8
closed
89
42
28
12.5
M5
M4
70
75
107
11.0
41
8
17
6
M5
-
21.0
GN 875-16-8-R-B
16
8
closed
89
42
28
12.5
M5
M4
70
75
107
11.0
41
8
17
6
M5
-
21.0
GN 875-20-12-L-B
20
12
closed
118
46
30
17.0
M5
M5
74
79
126
13.0
48
15
27
9
M6
-
11.5
GN 875-20-12-R-B
20
12
closed
118
46
30
17.0
M5
M5
74
79
126
13.0
48
15
27
9
M6
-
11.5
GN 875-25-14-L-B
25
14
closed
170
55
35
18.0
M5
M6
78
82
129
15.5
50
14
27
9
M8
6
17.0
GN 875-25-14-R-B
25
14
closed
170
55
35
18.0
M5
M6
78
82
129
15.5
50
14
27
9
M8
6
17.0
GN 875-32-16-L-B
32
16
closed
270
60
45
20.0
G1/8
M8
90
95
147
20.0
60
14
30
18
M8
6
18.0
GN 875-32-16-R-B
32
16
closed
270
60
45
20.0
G1/8
M8
90
95
147
20.0
60
14
30
18
M8
6
18.0
GN 875-40-16-L-B
40
16
closed
450
70
55
20.0
G1/8
M8
90
95
150
24.5
70
15
30
18
M8
6
21.0
GN 875-40-16-R-B
40
16
closed
450
70
55
20.0
G1/8
M8
90
95
150
24.5
70
15
30
18
M8
6
21.0
GN 875-50-20-L-B
50
20
closed
700
85
65
25.0
G1/8
M10
100
105
165
31.0
80
15
32
35
M10
8
26.0
GN 875-50-20-R-B
50
20
closed
700
85
65
25.0
G1/8
M10
100
105
165
31.0
80
15
32
35
M10
8
26.0
GN 875-63-20-L-B
63
20
closed
1100
100
80
25.0
G1/8
M10
100
105
165
38.0
90
15
30
35
M10
8
30.0
GN 875-63-20-R-B
63
20
closed
1100
100
80
25.0
G1/8
M10
100
105
165
38.0
90
15
30
35
M10
8
30.0
압축된 표현 표시(14 구성 가능한 제품)
주문번호GN 875-32-16-L-B
ShorttextSwing Clamps, Type B, Clamping arm with threaded hole
최근 변경15.10.2025 08:37:20
단위

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

21-04-17-03 회전 암 클램프

ECLASS 10.1

21-04-17-03 Swivel arm clamp

ECLASS 10.0.1

21-04-17-03 Swivel arm clamp

ECLASS 9.1

21-04-17-03 Swivel arm clamp

ECLASS 9.0

21-04-17-03 Swivel arm clamp

ECLASS 8.1

21-04-17-03 Swivel arm clamp

ECLASS 8.0

21-04-17-03 Swivel arm clamp

ECLASS 7.1

21-04-17-03 Swivel arm clamp

ECLASS 7.0

21-04-17-03 Swivel arm clamp

ECLASS 6.2

21-04-17-03 Swivel arm clamp

ECLASS 6.1

21-04-17-03 Swivel arm clamp

ECLASS 6.0

21-04-17-03 Swivel arm clamp